(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Collar Drilling Tapping Screw (White)【300-1,000 Pieces Per Package】

Collar Drilling Tapping Screw (White)

The material is plated with iron and bright chromate. Trumpet-shaped screw with high-speed entry into materials that can be used with thin sheets of iron without a pilot hole.
Used for a variety of lightweight iron structures including interior, exterior, and facilities. Head is painted white for convenient color matching with target material.

Part Number

Configured Part Number is shown.

Part Number
4944825540005
4944825540012
4944825540029
4944825540036
4944825540043
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

SGD 22.93

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X22(D=8)49448255400051000

SGD 21.37

800 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X25(D=8)4944825540012800

SGD 18.65

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X32(D=8)4944825540029500

SGD 18.30

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X41(D=8)4944825540036400

SGD 17.97

300 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X51(D=8)4944825540043300

Loading...

  1. 1

Basic Information

Type Related Components Part Name Top light screw white box Order Unit(pcs.) 1
Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)