(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Head Drill Screw【4-6 Pieces Per Package】

Low Head Drill Screw

Iron with bright chromate plating. Head height is thin enabling flat mounting with surface. Use when fashtening thin sheet plate to steel frames etc.

Part Number

Configured Part Number is shown.

Part Number
4979874825186
4979874825193
4979874825209
4979874825216
4979874825223
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm) JAN code Number of pieces
(pcs.)

SGD 2.73

6 Pieces Per Package

5 Pack(s) 8 Day(s) or more 1649798748251866

SGD 2.73

6 Pieces Per Package

5 Pack(s) 8 Day(s) or more 1949798748251936

SGD 2.73

6 Pieces Per Package

5 Pack(s) 8 Day(s) or more 2549798748252096

SGD 2.73

4 Pieces Per Package

5 Pack(s) 8 Day(s) or more 3549798748252166

SGD 2.73

4 Pieces Per Package

5 Pack(s) 8 Day(s) or more 4549798748252234

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Low Head Mounting Hole Shape Phillips
Basic Shape Other screws Part Name Super Low Head Drill Screws

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)