(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Hex Bolt

Z Hex Bolt

Joint metal for framework method (Z mark), and joint metal for wood frame house.

Part Number

Configured Part Number is shown.

Part Number
4979874008398
4979874008404
4979874056382
4979874056399
4979874056405
4979874056412
4979874056429
4979874056436
4979874056450
4979874080295
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L (mm) JAN code

SGD 1.84

10 Piece(s) 8 Day(s) or more -4979874008398

SGD 2.98

10 Piece(s) 8 Day(s) or more -4979874008404

SGD 2.04

10 Piece(s) 8 Day(s) or more 1254979874056382

SGD 2.09

10 Piece(s) 8 Day(s) or more 1404979874056399

SGD 2.49

10 Piece(s) 8 Day(s) or more 1804979874056405

SGD 2.85

10 Piece(s) 8 Day(s) or more 2104979874056412

SGD 3.09

10 Piece(s) 8 Day(s) or more 2404979874056429

SGD 3.33

10 Piece(s) 8 Day(s) or more 2704979874056436

SGD 2.25

10 Piece(s) 8 Day(s) or more 1504979874056450

SGD 4.32

10 Piece(s) 8 Day(s) or more 3004979874080295

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Fall Prevention Number of pieces 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)