(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

White C type【2-4 Pieces Per Package】

White C type

Made of PVC-coated steel, it is used for hanging small items and accessories, etc. Shape: single hook; hook material: steel; fixing method: screw type; surface treatment: PVC coating; color: white

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874162946
4979874162953
4979874162960
4979874830654
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)

SGD 2.22

4 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629464316.520

SGD 2.25

3 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629533421328

SGD 2.26

2 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629602551738

SGD 2.47

3 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798748306543381225

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Surface Treatment Vinyl Chloride Coating
Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)