(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Wire Grip (Steel, Bright Chromate Plating)

Wire Grip (Steel, Bright Chromate Plating)

Made from iron and plated in bright chromate. Use two or more consecutively to process rope terminal.
Satsuma processing is used in place of lock processing, but it is very dangerous to use it for lifting, slinging rope.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874003331
4979874003355
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Rope Diameter Used
(φ mm)
U-Bolt Circumference
(mm)

SGD 2.36

10 Piece(s) 10 Day(s) 4979874003331Approx. 88

SGD 3.77

5 Piece(s) 29 Day(s) 4979874003355Approx. 1212

Loading...

  1. 1

Basic Information

Type Wire clip Part Name Wire Grip Zu Number of pieces(pcs.) 1
Material Iron

Frequently asked question (FAQ)

Question: Is it possible to use the product with something other than iron wire?
Answer: The product is for use with iron wire. Other rope stoppers are not recommended.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)