(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chain S-Shaped Hook【10 Pieces Per Package】

Chain S-Shaped Hook

Made from iron and plated in bright chromate. Openings on both sides so chains etc. are easy to install. Used for hanging and connecting the chain.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874174567

Part Number
4979874174567
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.58

10 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Type S-shaped Hook Part Name Chained S-Shaped Hook (Medium Bag) Size NO.22
JAN code 4979874174567 Number of pieces(pcs.) 10 Material Iron
Wire diameter(mm) 3 Full Length(mm) 45

Please check the type/dimensions/specifications of the part 4979874174567 in the Chain S-Shaped Hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)