(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Snap Swivel

Stainless Steel Snap Swivel

Made of stainless steel for better protection against rusting. Used in combination with thimble and wire grip. Rotary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874051035

Part Number
4979874051035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.33

1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Type Swivel / snap Part Name Stainless Steel Swivel Hook JAN code 4979874051035
Number of pieces(pcs.) 1 Material Stainless Steel Full Length(mm) 100.6
Working Load(kgf) 40

Please check the type/dimensions/specifications of the part 4979874051035 in the Stainless Steel Snap Swivel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)