(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

YH Rope / Dual End Clamp

YH Rope / Dual End Clamp

Made of iron and treated with zinc plating for improved rust proofing performance. PVC is used for the surface-protecting resin. Used for hanging and fixing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874029133

Part Number
4979874029133
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.70

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) JAN code 4979874029133 Number of pieces(pcs.) 1
Material Iron (Galvanized/PVC Resin Treated) Wire diameter(mm) φ4 (φ3) Construction 6X7
Color Black Allowable Load(kgf) 50 Full Length(cm) 50

Please check the type/dimensions/specifications of the part 4979874029133 in the YH Rope / Dual End Clamp series.

Frequently asked question (FAQ)

Question: Can the product be used outdoors?
Answer: Yes.
Question: What part does the length refer to?
Answer: Between the center points of the ring inner circumference.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)