(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wheel, A-R

Wheel, A-R

A wheel filled with air for casters. Optimal when a cushioning performance is required since there is a tube inside the rubber tire.
The wheel is a steel plate with bright chromate plating, and can be used as a replacement wheel for suitable casters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874009968

 
Part Number
4979874009968
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 77.97

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 225
Width of Wheel(mm) 68 Axle Diameter(Ø) 20 Width of Hub(mm) 82
Bearing None Max. Load / Allowable Load(kg) 85 Wheel Material Steel
JAN code 4979874009968 Number of pieces(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)