(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Adapter Joint

Adapter Joint

Joint in which the screw diameter can be changed. Sizes which can be converted from Whitworth to metric standards are also available.
Even overseas products which could not be installed because the screw standards were not compatible, can now be fitted. Used to change the screw diameter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874848086
4979874848093
4979874848109
4979874848116
4979874848123
4979874848130
4979874848147
4979874848154
4979874848161
4979874848178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWrench Flats
(mm)
Length
(mm)
Material JAN code Thread Diameter A Thread Diameter B

SGD 4.68

5 Piece(s) 29 Day(s) 820[Brass] Brass4979874848086M5M4

SGD 4.98

5 Piece(s) 10 Day(s) 1025[Brass] Brass4979874848093M6M5

SGD 5.57

5 Piece(s) 10 Day(s) 1225[Brass] Brass4979874848109M8M6

SGD 5.58

5 Piece(s) 10 Day(s) 1430[Brass] Brass4979874848116M10M8

SGD 7.76

5 Piece(s) 10 Day(s) 1735[Brass] Brass4979874848123M12M10

SGD 5.12

5 Piece(s) 10 Day(s) 1030[Steel] Iron4979874848130W1/4M6

SGD 5.30

5 Piece(s) 10 Day(s) 1330[Steel] Iron4979874848147W5/16M8

SGD 6.15

5 Piece(s) 10 Day(s) 1730[Steel] Iron4979874848154W3/8M10

SGD 6.27

5 Piece(s) 10 Day(s) 1935[Steel] Iron4979874848161W1/2W3/8

SGD 6.60

5 Piece(s) 29 Day(s) 1935[Steel] Iron4979874848178W1/2M12

Loading...

  1. 1

Basic Information

Type Hex End Shape (Left) Female Thread End Shape (Right) Male thread
Surface Treatment Nickel Plating Post Type Solid Scale No memory
Pilotted Ends No Gas Vent Hole No Number of pieces(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)