(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grommet (Ozone-Resistant / Weather-Resistant)【4 Pieces Per Package】

Grommet (Ozone-Resistant / Weather-Resistant)

[Features]
· Material is ethylene-propylene rubber. Product's ozone-resistance and weather resistance properties are superior to those of chloroprene rubber.
[Applications]
· Used as protection material for cable.

Part Number

Configured Part Number is shown.

4979874263513

Part Number
4979874263513
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.64

4 Pieces Per Package

5 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Part Name Grommet 9 Size 9X16X8.5 JAN code 4979874263513
Number of pieces(pcs.) 4 Thickness(mm) 8.5 O.D.(mm) 16
I.D.(φ mm) 9

Please check the type/dimensions/specifications of the part 4979874263513 in the Grommet (Ozone-Resistant / Weather-Resistant) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)