(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Uni+LIM (⌀19), Joint VJ-5

Uni+LIM (⌀19), Joint VJ-5

The plastic joint is dedicated for slim pipes and is freely assembled/disassembled by using nuts and bolts fixing method. Optimal for low load and niche spaces.

[Features]
· Unipla slim system is an assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VJ-5BK
VJ-5W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSColor

SGD 8.64

1 Piece(s) 6 Day(s) or more 10-

SGD 8.64

1 Piece(s) 6 Day(s) or more 10Black

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Plastic Joint Joint Type Middle
Material PBT Resin Applicable Pipe Dia.(φ),(Squre) 19 Intermediate Joint Type 6 Directions(1 Direction Through)
Operating Environment Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)