(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe Frame Plastic Joint, PJ-406G

Pipe Frame Plastic Joint, PJ-406G

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PJ-406G

Part Number
PJ-406G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 4.80

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate/Corner Type T Type
Operating Environment Standard Color Dark gray Specifications For angled 4 directions: 2 directions blind, 2 directions blind (17+90°)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)