(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mounting Feet TF, T Shaped Foot Press; 2 Holes

Mounting Feet TF, T Shaped Foot Press; 2 Holes

[Features]
• A mounting foot for a standing band.
· Two-hole type that can provide stable support.
• Only for 25 mm width.
• Uses a T shaped foot press single hole for galvanized parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TF50-2
TF65-2
TF75-2
TF80-2
TF100-2
TF125-2
TF150-2
TF200-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard

SGD 2.12

1 Piece(s) 8 Day(s) or more 25X50

SGD 2.34

1 Piece(s) 8 Day(s) or more 25X65

SGD 2.64

1 Piece(s) 8 Day(s) or more 25X75

SGD 2.56

1 Piece(s) 8 Day(s) or more 25X80

SGD 3.00

1 Piece(s) 8 Day(s) or more 25X100

SGD 3.40

1 Piece(s) 8 Day(s) or more 25X125

SGD 4.21

1 Piece(s) 8 Day(s) or more 25X150

SGD 5.42

1 Piece(s) 8 Day(s) or more 25X200

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material Steel Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)