(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hinged Type Suspension Band, HHT: Hinged AAM Suspension Band with Turn / HH: without Turn

Hinged Type Suspension Band, HHT: Hinged AAM Suspension Band with Turn / HH: without Turn

[Features]
• A suspension pipe fixture for shallow field fire resistant pipe.
• Part numbers ending in M indicate the Super M type.
• Also have assembly type KPN that is compatible with tolerance of pipe external diameter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HH40AAM
HH50AAM
HH60AAM
HH75AAM
HH100AAM
HHT40AAM
HHT50AAM
HHT65AAM
HHT75AAM
HHT100AAM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal Diameter A Specifications

SGD 5.71

1 Piece(s) 8 Day(s) or more 60~Less than 7040No Turnbuckle

SGD 6.56

1 Piece(s) 8 Day(s) or more 70~Less than 8050No Turnbuckle

SGD 6.75

1 Piece(s) 8 Day(s) or more 90~Less than 10065No Turnbuckle

SGD 6.78

1 Piece(s) 8 Day(s) or more 100~Less than 20075No Turnbuckle

SGD 7.05

1 Piece(s) 8 Day(s) or more 100~Less than 200100No Turnbuckle

SGD 6.01

1 Piece(s) 8 Day(s) or more 60~Less than 7040With Turnbuckle

SGD 6.51

1 Piece(s) 8 Day(s) or more 70~Less than 8050With Turnbuckle

SGD 6.68

1 Piece(s) 8 Day(s) or more 90~Less than 10065With Turnbuckle

SGD 6.75

1 Piece(s) 8 Day(s) or more 100~Less than 20075With Turnbuckle

SGD 6.92

1 Piece(s) 8 Day(s) or more 100~Less than 200100With Turnbuckle

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)