(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Gauge, Vertical Type

Pressure Gauge, Vertical Type

This is a round type pressure gauge with a maximum pressure of 10 kgf/cm2 (≒ 0.98 Mpa). Selectable from 2 mounting screws: 1/8 and 1/4. A small jig cylinder made in Taiwan in 1988 by a specialized manufacturer of pneumatic equipment and parts. Sales have expanded world-wide and the company has gained a high reputation globally.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PR10-S-B
PR20-S-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(φ)
O.D.
(φ)

SGD 8.13

1 Piece(s) 11 Day(s) 4242

SGD 10.17

1 Piece(s) 11 Day(s) 5353

Loading...

  1. 1

Basic Information

Type Bottom Mount / Compact / Mount-Type Pressure Gauge Maximum Indicated Pressure(Mpa) 1 Surface Material Glass
Max. Pressure(kgf/cm2) 10 Pressure gauge type Portrait Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)