(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tubing Double Ferrule Fittings, Mail Elbow Connector (Taper Treaded Type)

Copper Tubing Double Ferrule Fittings, Mail Elbow Connector (Taper Treaded Type)

[Features]
·The double ferrule type for copper tubes has a structure in which the tube is supported by a front ferrule, and can be used up to about 1/4 of the burst pressure of the copper tube.
·Maximum operating pressure 7.8 to 20.6 MPa* "80 to 210 kgf/cm2 ".
·It has an operating temperature range of -45 to 150°C and a structure that supports the tube with two ferrules, a back ferrule, and can be used up to about 1/4 of the burst pressure of a copper tube.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLD-6M-2R
SLD-6M-4R
SLD-6M-6R
SLD-6M-8R
SLD-8M-2R
SLD-8M-4R
SLD-8M-6R
SLD-8M-8R
SLD-10M-2R
SLD-10M-4R
SLD-10M-6R
SLD-10M-8R
SLD-12M-4R
SLD-12M-6R
SLD-12M-8R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 30.28

1 Piece(s) 8 Day(s) or more 661/8B(6A)

SGD 30.28

1 Piece(s) 8 Day(s) or more 661/4B(8A)

SGD 39.82

1 Piece(s) 8 Day(s) or more 663/8B(10A)

SGD 51.45

1 Piece(s) 8 Day(s) or more 661/2B(15A)

SGD 32.69

1 Piece(s) 8 Day(s) or more 881/8B(6A)

SGD 32.69

1 Piece(s) 8 Day(s) or more 881/4B(8A)

SGD 43.27

1 Piece(s) 8 Day(s) or more 883/8B(10A)

SGD 44.53

1 Piece(s) 8 Day(s) or more 881/2B(15A)

SGD 35.31

1 Piece(s) 8 Day(s) or more 10101/8B(6A)

SGD 35.31

1 Piece(s) 8 Day(s) or more 10101/4B(8A)

SGD 39.82

1 Piece(s) 8 Day(s) or more 10103/8B(10A)

SGD 44.53

1 Piece(s) 8 Day(s) or more 10101/2B(15A)

SGD 40.66

1 Piece(s) 8 Day(s) or more 12121/4B(8A)

SGD 40.66

1 Piece(s) 8 Day(s) or more 12123/8B(10A)

SGD 48.00

1 Piece(s) 8 Day(s) or more 12121/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 20.6 Surface Treatment No
Operating Temperature Range(°C) -20::125 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)