(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tubing Double Ferrule Fittings, Mail Connector

Copper Tubing Double Ferrule Fittings, Mail Connector

The double ferrule type for copper tubes has a structure that supports the tube with two ferrules, a front ferrule and a back ferrule, and can be used up to about 1/4 of the copper tube burst pressure.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SHD-6M-2R
SHD-6M-6R
SHD-6M-8R
SHD-8M-2R
SHD-8M-6R
SHD-8M-8R
SHD-10M-2R
SHD-10M-4R
SHD-10M-6R
SHD-10M-8R
SHD-12M-4R
SHD-12M-6R
SHD-12M-8R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 18.02

1 Piece(s) 8 Day(s) or more 661/8B(6A)

SGD 22.52

1 Piece(s) 8 Day(s) or more 663/8B(10A)

SGD 29.44

1 Piece(s) 8 Day(s) or more 661/2B(15A)

SGD 20.22

1 Piece(s) 8 Day(s) or more 881/8B(6A)

SGD 22.52

1 Piece(s) 8 Day(s) or more 883/8B(10A)

SGD 29.44

1 Piece(s) 8 Day(s) or more 881/2B(15A)

SGD 22.10

1 Piece(s) 8 Day(s) or more 10101/8B(6A)

SGD 22.10

1 Piece(s) 8 Day(s) or more 10101/4B(8A)

SGD 23.15

1 Piece(s) 8 Day(s) or more 10103/8B(10A)

SGD 30.28

1 Piece(s) 8 Day(s) or more 10101/2B(15A)

SGD 33.74

1 Piece(s) 8 Day(s) or more 12121/4B(8A)

SGD 33.74

1 Piece(s) 8 Day(s) or more 12123/8B(10A)

SGD 35.31

1 Piece(s) 8 Day(s) or more 12121/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 20.6 Surface Treatment No
Operating Temperature Range(°C) -20::125 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)