(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Direct Acting Steam Pressure Reducing Valve - REC1 Type

Direct Acting Steam Pressure Reducing Valve - REC1 Type

[Features]
·It is made entirely of stainless steel and has excellent corrosion resistance.
·Maximum decompression ratio 30:1.
·Compact and lightweight design allows installation in narrow spaces.
·The pressure can be easily adjusted by operating the handle without using any tools.
[Applications]
·food equipment.
·Medical equipment.
·Small processes such as bio-related equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
REC1-2-15
REC1-2-20
REC1-2-25
REC1-2F-15
REC1-2F-20
REC1-2F-25
REC1-6-15
REC1-6-20
REC1-6-25
REC1-6F-15
REC1-6F-20
REC1-6F-25
REC1-10-15
REC1-10-20
REC1-10-25
REC1-10F-15
REC1-10F-20
REC1-10F-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Controlled Pressure Range (Secondary Side)
(MPa)

SGD 861.97

1 Piece(s) 18 Day(s) or more Rc-1/2B(15A)-Rc-1/2B(15A)-0.03~0.2

SGD 875.18

1 Piece(s) 18 Day(s) or more Rc-3/4B(20A)-Rc-3/4B(20A)-0.03~0.2

SGD 901.58

1 Piece(s) 18 Day(s) or more Rc-1B(25A)-Rc-1B(25A)-0.03~0.2

SGD 1,099.64

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1/2B(15A)-JIS 10K Flange-1/2B(15A)0.03~0.2

SGD 1,165.67

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-3/4B(20A)-JIS 10K Flange-3/4B(20A)0.03~0.2

SGD 1,284.51

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1B(25A)-JIS 10K Flange-1B(25A)0.03~0.2

SGD 861.97

1 Piece(s) 18 Day(s) or more Rc-1/2B(15A)-Rc-1/2B(15A)-0.18~0.6

SGD 875.18

1 Piece(s) 18 Day(s) or more Rc-3/4B(20A)-Rc-3/4B(20A)-0.18~0.6

SGD 901.58

1 Piece(s) 18 Day(s) or more Rc-1B(25A)-Rc-1B(25A)-0.18~0.6

SGD 1,099.64

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1/2B(15A)-JIS 10K Flange-1/2B(15A)0.18~0.6

SGD 1,165.67

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-3/4B(20A)-JIS 10K Flange-3/4B(20A)0.18~0.6

SGD 1,284.51

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1B(25A)-JIS 10K Flange-1B(25A)0.18~0.6

SGD 861.97

1 Piece(s) 18 Day(s) or more Rc-1/2B(15A)-Rc-1/2B(15A)-0.54~1.0

SGD 875.18

1 Piece(s) 18 Day(s) or more Rc-3/4B(20A)-Rc-3/4B(20A)-0.54~1.0

SGD 901.58

1 Piece(s) 18 Day(s) or more Rc-1B(25A)-Rc-1B(25A)-0.54~1.0

SGD 1,099.64

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1/2B(15A)-JIS 10K Flange-1/2B(15A)0.54~1.0

SGD 1,165.67

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-3/4B(20A)-JIS 10K Flange-3/4B(20A)0.54~1.0

SGD 1,284.51

1 Piece(s) 18 Day(s) or more -JIS 10K Flange-1B(25A)-JIS 10K Flange-1B(25A)0.54~1.0

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Max. Fluid Temperature(℃) 220 Body Material SCS14 Connection Type Equal Dia. Connection
Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)