(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Diaphragm Type Steam Trap, DV1 Type

Diaphragm Type Steam Trap, DV1 Type

[Features]
・ Since a large capacity bypass valve is built-in, bypass piping is not required and the product and piping construction costs can be greatly reduced. You can shorten start-up, remove scale, and take emergency measures in case of temperature failure
・ The main body and essential materials are made of stainless steel and have excellent corrosion resistance
・ Condensate is discharged at a temperature lower than the saturation temperature, so there is no steam entrapment during operation
・ Due to the valve opening temperature characteristics that follow the saturation temperature, a wide pressure range can be used without adjustment. Air is discharged as well as condensate, which shortens the equipment startup time
・ With a simple and compact design, the number of parts is small and maintenance and inspection is easy. It can be installed in a small space and can be used vertically or horizontally
[Applications]
・ Suitable for food / bio equipment, small heat exchanger / tank heating, steam main pipe / steam trace / cleaning equipment, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DV1-10H-15
DV1-10H-20
DV1-10L-15
DV1-10L-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Details Type

SGD 417.01

1 Piece(s) 18 Day(s) or more 1/2B(15A)Type H (Valve Opening Temperature -5°C)

SGD 417.01

1 Piece(s) 18 Day(s) or more 3/4B(20A)Type H (Valve Opening Temperature -5°C)

SGD 417.01

1 Piece(s) 18 Day(s) or more 1/2B(15A)Type L (Valve Opening Temperature -15°C)

SGD 417.01

1 Piece(s) 18 Day(s) or more 3/4B(20A)Type L (Valve Opening Temperature -15°C)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Diaphragm-type Applicable Fluid Steam
Connection Rc Maximum Operating Pressure(MPa) 1 Body Material SCS13A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)