(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Float Type Steam Trap, G11N/G12N Type

Ball Float Type Steam Trap, G11N/G12N Type

[Features]
·By adopting a diaphragm-type air vent, the start-up time can be greatly shortened. In addition, air vents that follow saturation temperature can deal with air disturbances and steam disturbances.
·The rolling valve mechanism (new SCCV) has been adopted for excellent sealing performance and durability.
·Since the internal unit is attached to the cover, there is no need to remove the trap body from the piping, making maintenance easy.
[Applications]
·Dyeing equipment, cleaning equipment.
·Food equipment, autocreep.
·Air conditioners, cylinder dryers, various heat exchangers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G11N-8-15
G11N-8-20
G11N-16-15
G11N-16-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Operating Pressure Range
(MPa)

SGD 677.38

1 Piece(s) 18 Day(s) or more 1/2B(15A)0.01~0.8

SGD 680.22

1 Piece(s) 18 Day(s) or more 3/4B(20A)0.01~0.8

SGD 677.38

1 Piece(s) 18 Day(s) or more 1/2B(15A)0.01~1.6

SGD 680.22

1 Piece(s) 18 Day(s) or more 3/4B(20A)0.01~1.6

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
Connection Flange Body Material FC250

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)