(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Ideal for steam process line: Since the valve opening is adjusted according to the amount of condensate generated, the condensate is continuously discharged without being accumulated on the primary side
・ Shorter rise time: The air at the initial stage of ventilation and low-temperature condensate are automatically discharged. In addition, the diaphragm type air vent that follows the saturation temperature also deals with air and vapor obstacles
・ Energy saving design: High-precision polishing float and 3 point support mechanism realizes high sealing performance and suppresses steam loss even in the case of extremely small amount of condensate
・ It supports condensate recovery: It has a high back pressure tolerance and can be used for condensate recovery
[Applications]
・ Food equipment, cleaning equipment, air conditioning equipment, etc.
Part Number |
---|
G20-15 |
G20-20 |
G20-25 |
G20-F-20 |
G20-F-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection | Nominal Diameter |
---|---|---|---|---|---|---|
SGD 358.95 | 1 Piece(s) | 18 Day(s) or more | [Socket Weld] Socket | 1/2B(15A) | ||
SGD 358.95 | 1 Piece(s) | 18 Day(s) or more | [Socket Weld] Socket | 3/4B(20A) | ||
SGD 364.81 | 1 Piece(s) | 18 Day(s) or more | [Socket Weld] Socket | 1B(25A) | ||
SGD 520.12 | 1 Piece(s) | 18 Day(s) or more | [Flange] Flange | 3/4B(20A) | ||
SGD 543.55 | 1 Piece(s) | 18 Day(s) or more | [Flange] Flange | 1B(25A) |
Loading...
Type | Steam trap | Drain Trap / Steam Trap Method | Float type | Applicable Fluid | Steam |
---|---|---|---|---|---|
Body Material | FCD450 |
How can we improve?
How can we improve?