(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi 1 Aluminum 3-Layer Pipe System - Tees Joint m

Multi 1 Aluminum 3-Layer Pipe System - Tees Joint m

[Features]·tee-shaped joint. ·Compact fitting improves installation workability. ·Since there is sponge on end, dust does not enter fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLT-T13
MLT-T16
MLT-T1613
MLT-T161313
MLT-T161316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Size Dimension A
(mm)
Dimension B
(mm)

SGD 54.64

1 Piece(s) 10 Day(s) or more [Union Tees] Union Tees-1335.5/35.537

SGD 65.19

1 Piece(s) 10 Day(s) or more [Union Tees] Union Tees-1636.5/36.539

SGD 62.41

1 Piece(s) 10 Day(s) or more -[Tee] Tee16×1333/3339

SGD 65.49

1 Piece(s) 10 Day(s) or more -[Tee] Tee16×13×1333/35.539

SGD 68.71

1 Piece(s) 10 Day(s) or more -[Tee] Tee16×13×1636.5/36.539

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Applicable Tube Material Polyethylene / Polybutene Maximum Operating Pressure(MPa) 1
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)