(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

C-Lock 1/One-Touch Fittings, Elbow Adapter, Si-o

C-Lock 1/One-Touch Fittings, Elbow Adapter, Si-o

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·For union joints on bends.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-LU13G4
GEC-LU16G6
GEC-LU20G6
GEC-PLU16G6
GEC-PLU20G6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension B
(mm)
Dimension W
(mm)
Sponge Color

SGD 66.36

1 Piece(s) 10 Day(s) or more 13-G1/213×15A22.54424Green

SGD 76.62

1 Piece(s) 10 Day(s) or more 16-G3/416×20A22.54530Green

SGD 51.86

1 Piece(s) 10 Day(s) or more 20-G3/420×20A4052.530Green

SGD 76.62

1 Piece(s) 10 Day(s) or more 16-G3/416×20A22.54530Red

SGD 51.86

1 Piece(s) 10 Day(s) or more 20-G3/420×20A4052.530Red

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Does the fitting sponge need to be removed?
Answer: No. Please use without removing it.
Question: Is there a mark to complete the pipe insertion?
Answer: Please confirm that the pipe or sponge is visible from the check hole.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)