(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sea-Lock1∙ One-Touch Fitting Socket Joint O

Sea-Lock1∙ One-Touch Fitting Socket Joint O

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·For extension of piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-PS16
GEC-PS20
GEC-PS1613
GEC-PS2013
GEC-S10
GEC-S13
GEC-S16
GEC-S20
GEC-S1613
GEC-S2013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Dimension A
(mm)
Sponge Color

SGD 64.31

1 Piece(s) 10 Day(s) or more 1658Red

SGD 45.30

1 Piece(s) 10 Day(s) or more 2060Red

SGD 56.98

1 Piece(s) 10 Day(s) or more 16×1356.5Red

SGD 42.34

1 Piece(s) 10 Day(s) or more 20×1358Red

SGD 44.38

1 Piece(s) 10 Day(s) or more 1055.5Green

SGD 27.60

1 Piece(s) 10 Day(s) or more 1355.5Green

SGD 64.31

1 Piece(s) 10 Day(s) or more 1658Green

SGD 45.30

1 Piece(s) 10 Day(s) or more 2060Green

SGD 56.98

1 Piece(s) 10 Day(s) or more 16×1356.5Green

SGD 42.34

1 Piece(s) 10 Day(s) or more 20×1358Green

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Socket Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Does the fitting sponge need to be removed?
Answer: No. Please use without removing it.
Question: Is there a mark to complete the pipe insertion?
Answer: Please confirm that the pipe or sponge is visible from the check hole.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)