(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

C-Lock 1/One-Touch Fittings, Long Trunk Male Adapter, o

C-Lock 1/One-Touch Fittings, Long Trunk Male Adapter, o

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·For extracting male screws when supporting joints.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-DO10G4
GEC-DO10R4
GEC-DO13G4
GEC-DO13R4
GEC-DO16R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Thread Type Applicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)

SGD 46.88

1 Piece(s) 10 Day(s) or more Screw⇔Pipe DirectionG10-G1/210×15A79.524

SGD 26.13

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters-10-R1/210×15A79.524

SGD 50.25

1 Piece(s) 10 Day(s) or more Screw⇔Pipe DirectionG13-G1/213×15A79.524

SGD 48.20

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters-13-R1/213×15A79.524

SGD 40.29

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters-16-R3/416×20A8227

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene / Polybutene Maximum Operating Pressure(MPa) 1
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)