(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sea-Lock1∙ One-Touch Fitting Adapter Si O

Sea-Lock1∙ One-Touch Fitting Adapter Si O

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·to the union connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-PU16G4
GEC-PU16G6
GEC-PU20G6
GEC-U10G4
GEC-U13G4
GEC-U13G6
GEC-U16G4
GEC-U16G6
GEC-U20G6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)
Sponge Color

SGD 35.45

1 Piece(s) 10 Day(s) or more 16-G1/216×15A3824Red

SGD 36.68

1 Piece(s) 10 Day(s) or more 16-G3/416×20A3830Red

SGD 79.11

1 Piece(s) 10 Day(s) or more 20-G3/420×20A3930Red

SGD 25.11

1 Piece(s) 10 Day(s) or more 10-G1/210×15A3724Green

SGD 43.95

1 Piece(s) 10 Day(s) or more 13-G1/213×15A3724Green

SGD 52.74

1 Piece(s) 10 Day(s) or more 13-G3/413×20A3730Green

SGD 35.45

1 Piece(s) 10 Day(s) or more 16-G1/216×15A3824Green

SGD 36.68

1 Piece(s) 10 Day(s) or more 16-G3/416×20A3830Green

SGD 79.11

1 Piece(s) 10 Day(s) or more 20-G3/420×20A3930Green

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)