(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross-Linked Polyethylene Pipe with Heat Insulation 5 mm

Cross-Linked Polyethylene Pipe with Heat Insulation 5 mm

CK metal resin pipe 5 mm cross-linked polyethylene pipe with heat insulating material.
[Features]
・ Even if used at high temperature for a long time, there is almost no decrease in strength
・ It is sanitary for a long time without water pollution due to elution of harmful substances or red rust, blue rust, etc.
・ The inner surface is smoother and the frictional resistance is smaller than that of metal pipes, so scales, etc., do not adhere easily and a stable flow rate is secured over a long period of time
・ Since it is lightweight and flexible, cutting, joining and bending piping can be done easily. In particular, the small bore pipe is long (rolled), so it can be easily turned around for piping
・ The thermal conductivity is extremely smaller than that of steel pipes and copper pipes, and it is excellent in keeping heat and cold of the fluid inside the pipes
・ It has excellent chlorine resistance, which is the condition for using tap water

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H5-PX-10-B
H5-PX-10-P
H5-PX-13-B
H5-PX-13-P
H5-PXPN-16-B
H5-PXPN-16-P
H5-PXPN-20-B
H5-PXPN-20-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Color

SGD 525.09

1 Piece(s) 7 Day(s) or more 10Blue

SGD 525.09

1 Piece(s) 7 Day(s) or more 10Pink

SGD 618.71

1 Piece(s) 7 Day(s) or more 13Blue

SGD 618.71

1 Piece(s) 7 Day(s) or more 13Pink

SGD 491.22

1 Piece(s) 7 Day(s) or more 16Blue

SGD 491.22

1 Piece(s) 7 Day(s) or more 16Pink

SGD 1,124.18

1 Piece(s) 7 Day(s) or more 20Blue

SGD 1,124.18

1 Piece(s) 7 Day(s) or more 20Pink

Loading...

  1. 1

Basic Information

Type Polyethylene Pipe Length(mm) 50000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)