(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polybutene Pipes

Polybutene Pipes

·Polybutene pipe for water supply compatible with JIS K6792, Polybutene pipe compatible with JIS K6778. ·length: 120000 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PBW10
PBW13
PBW16
PBW20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize O.D.
(mm)
I.D.
(mm)
Thickness
(mm)

SGD 215.04

1 Piece(s) 7 Day(s) or more 10139.81.6

SGD 561.13

1 Piece(s) 7 Day(s) or more 1317132.1

SGD 751.31

1 Piece(s) 7 Day(s) or more 1622172.6

SGD 1,063.38

1 Piece(s) 7 Day(s) or more 2027212.9

Loading...

  1. 1

Basic Information

Type Polyethylene Pipe Length(mm) 120000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)