(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fire Extinguishing Pipes for Exterior Transparent Insulation 10 K Fittings Gold VF 45° Elbow

Fire Extinguishing Pipes for Exterior Transparent Insulation 10 K Fittings Gold VF 45° Elbow

Buried joint for fire extinguishing piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For 45° bending of VS piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VFG-45L-20
VFG-45L-25
VFG-45L-32
VFG-45L-40
VFG-45L-50
VFG-45L-65
VFG-45L-80
VFG-45L-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 12.36

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 17.17

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 29.80

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 34.81

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 50.48

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 63.28

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 93.03

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 142.66

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Resin Coating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)