(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Cross

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Cross

JIS standard (B2301 screw-in type malleable cast iron pipe fittings) correct fittings.
[Features]
· Made in Japan.
[Applications]
·Ideal for branching with different diameters in four directions of white wiring.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRCR-25X25X20X20-W
BRCR-32X25X20X20-W
BRCR-32X25X25X20-W
BRCR-32X25X25X25-W
BRCR-32X32X20X20-W
BRCR-40X25X20X20-W
BRCR-40X25X25X20-W
BRCR-40X25X25X25-W
BRCR-40X32X20X20-W
BRCR-40X32X25X20-W
BRCR-40X32X25X25-W
BRCR-40X40X20X20-W
BRCR-40X40X25X25-W
BRCR-50X32X25X25-W
BRCR-50X40X20X20-W
BRCR-50X40X25X25-W
BRCR-50X40X32X25-W
BRCR-50X50X20X20-W
BRCR-50X50X25X25-W
BRCR-50X50X32X25-W
BRCR-50X50X40X32-W
BRCR-50X50X40X40-W
BRCR-65X50X25X25-W
BRCR-65X65X25X25-W
BRCR-65X65X50X50-W
BRCR-80X80X50X50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw)

SGD 21.61

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)3/4B(20A)3/4B(20A)

SGD 32.07

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)3/4B(20A)

SGD 32.07

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)3/4B(20A)

SGD 32.07

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)1B(25A)

SGD 32.07

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)3/4B(20A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)1B(25A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)3/4B(20A)

SGD 41.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)3/4B(20A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)3/4B(20A)3/4B(20A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1B(25A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/4B(32A)

SGD 47.07

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)

SGD 103.49

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)1B(25A)

SGD 103.49

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)

SGD 103.49

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)

SGD 146.83

1 Piece(s) 10 Day(s) or more 3B(80A)3B(80A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Zinc Plating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)