(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Elbow with Band

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Elbow with Band

JIS standard (B2301 screw-in type malleable cast iron pipe fittings) correct fittings.
[Features]
·Conforms to JIS standards.
·The appearance is exactly the same as the conventional product.
· Made in Japan.
[Applications]
·For changing the size of bends in white piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRL-20X15-W
BRL-25X15-W
BRL-25X20-W
BRL-32X20-W
BRL-32X25-W
BRL-40X20-W
BRL-40X25-W
BRL-40X32-W
BRL-50X25-W
BRL-50X32-W
BRL-50X40-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 6.08

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 7.90

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)

SGD 7.90

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)

SGD 11.93

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 11.93

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 14.94

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 13.62

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 13.62

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 22.18

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)

SGD 19.91

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 19.91

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)