(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Socket with Different Diameters

20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Socket with Different Diameters

Buried joint for fire extinguishing piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For size conversion of STPG VS pipe piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HBG-RS-80X65
HBG-RS-100X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 152.03

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 244.86

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Nominal of Thread M2 2 1/2B(65A)
Applicable Fluid Water / Air / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 13.8
Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)