(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Tee

20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Tee

Buried joint for fire extinguishing piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
[Applications]
·For removing branches from STPG VS pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HBG-T-65
HBG-T-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 251.95

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 767.13

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Frequently asked question (FAQ)

Question: Are dedicated rubber rings sold separately?
Answer: Dedicated rubber rings are included with the fitting in the appropriate sizes.
Question: What pipe type is compatible?
Answer: STPG-VS pipes (steel pipes with outer coating for fire extinguishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)