(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Pipe Exterior Cladding 20 K Fitting Tee with Different Diameters

Pressure Pipe Exterior Cladding 20 K Fitting Tee with Different Diameters

Buried joint for pressure piping.
[Features]
·Vinyl chloride is not used in the outer resin, so it can be recycled together with iron without separation.
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·For removing branches from STPG VS pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCHB-RT-65X25
PCHB-RT-80X25
PCHB-RT-80X65
PCHB-RT-100X25
PCHB-RT-100X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 304.48

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)

SGD 422.24

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)3B(80A)

SGD 442.65

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)

SGD 864.90

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)4B(100A)

SGD 898.96

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 13.8 Surface Treatment Resin Coating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)