(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pressure Pipe Exterior Cladding 20 K Fitting Tee

Pressure Pipe Exterior Cladding 20 K Fitting Tee

Buried joint for pressure piping.
[Features]
·The socket sleeve is made long and completely wraps around the tube sheath. The gap between the pipe and joint is sealed with a special rubber ring or caulking tape to prevent water from entering and to insulate electrically.
·There is no need to worry about corrosion even when buried in salty soil, soil or concrete where local batteries are likely to occur, or where there is a lot of stray current.
·There is no need to wrap caulking tape around the body of the fitting or where it connects to the pipe, which speeds up the installation of pipes.
·Since vinyl chloride is not used in the resin, it can be recycled together with iron without separation.
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·For branching of buried pressure piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCHB-T-65
PCHB-T-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 251.95

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 767.13

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Frequently asked question (FAQ)

Question: What pipe type is compatible?
Answer: STPG-VS pipes (steel pipes with outer coating for fire extinguishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)