(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Transparent PC Core Fittings (TPCZ) - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Male Adapter Socket

Transparent PC Core Fittings (TPCZ) - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Male Adapter Socket

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TPC-ZMS-15
TPC-ZMS-20
TPC-ZMS-25
TPC-ZMS-32
TPC-ZMS-40
TPC-ZMS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 33.40

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 37.53

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 53.61

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)

SGD 74.46

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 91.41

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 107.33

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket (Male adapter) Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)