(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Transparent PC Core Fitting (TPCZ) for Connecting Equipment, Dissimilar Metal Contact Preventing Type Fitting, water Faucet Socket

Transparent PC Core Fitting (TPCZ) for Connecting Equipment, Dissimilar Metal Contact Preventing Type Fitting, water Faucet Socket

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TPC-ZS-20
TPC-ZS-20X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Thread Type M2 Nominal of Thread M2

SGD 35.25

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type--

SGD 43.51

1 Piece(s) 10 Day(s) or more Screw⇔Screw Different DiameterRc1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Cast Iron Nominal of Thread M1 3/4B(20A)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)