(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Female Adapter Socket

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Female Adapter Socket

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-ZFS-15
PC-ZFS-20
PC-ZFS-20X15
PC-ZFS-25
PC-ZFS-32
PC-ZFS-40
PC-ZFS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 30.50

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

SGD 34.02

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

SGD 43.51

1 Piece(s) 10 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

SGD 50.63

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--

SGD 63.99

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--

SGD 86.40

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--

SGD 101.08

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--

Loading...

  1. 1

Basic Information

Connecting Shape Socket (female adapter) Material Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Frequently asked question (FAQ)

Question: Can I reassemble the core fittings after removal?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)