(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Male Adapter Elbow

PC Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Male Adapter Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-ZML-15
PC-ZML-20
PC-ZML-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 32.08

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 36.30

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 52.65

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow (Male Adapter) Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)