(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Elbow

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the dual structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·Ideal for changing the size of bends in buried lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-RL-20X15
PC-RL-25X15
PC-RL-25X20
PC-RL-32X20
PC-RL-32X25
PC-RL-40X20
PC-RL-40X25
PC-RL-40X32
PC-RL-50X25
PC-RL-50X40
PC-RL-65X50
PC-RL-80X50
PC-RL-80X65
PC-RL-100X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 11.82

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 14.61

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)

SGD 14.61

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)

SGD 22.24

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 22.24

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 30.32

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 28.83

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 28.83

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 47.73

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)

SGD 45.53

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 141.70

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 184.24

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)

SGD 184.24

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 266.79

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)