(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Core Fittings - for Lining Steel Pipe Connection - 45° Elbow

PC Core Fittings - for Lining Steel Pipe Connection - 45° Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the dual structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·Ideal for 45° bends in buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-45L-15
PC-45L-20
PC-45L-25
PC-45L-32
PC-45L-40
PC-45L-50
PC-45L-65
PC-45L-80
PC-45L-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 11.96

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 12.55

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 15.19

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 30.41

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 33.93

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 40.70

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 100.65

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 185.57

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 209.83

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)