(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Core Fittings - for Lining Steel Pipe Connection - Elbow

PC Core Fittings - for Lining Steel Pipe Connection - Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
This pipe end anti-corrosion joint for inner and outer surface lining steel pipes has excellent anti-corrosion performance by coating the outer surface of the core joint with a thick polyamide resin or the like.
[Features]
·It has excellent anti-corrosion performance.
·The socket sleeve is made long and completely wraps around the tube sheath.
·The gap between the pipe and joint is sealed with a special rubber ring or caulking tape to prevent water from entering and to provide electrical insulation.
·It has excellent corrosion resistance and weather resistance.
·There is no need to worry about corrosion even when buried in salty soil, soil or concrete where local batteries are likely to occur, or where there is a lot of stray current.
·Increase efficiency of piping construction.
·By using rubber rings, there is no need to wrap anti-corrosion tape around the body of the joint and where it connects to the pipe, which speeds up the installation of pipes.
[Applications]
·Ideal for bends in lining buried pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-L-15
PC-L-20
PC-L-25
PC-L-32
PC-L-40
PC-L-50
PC-L-65
PC-L-80
PC-L-100
PC-L-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.59

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 9.47

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 12.84

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 19.24

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 22.24

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 32.26

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 70.50

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 107.77

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 163.33

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 392.50

1 Piece(s) 10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)