(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Female Adapter Unequal Diameter Elbow

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Female Adapter Unequal Diameter Elbow

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment attachment parts of lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZFL-20X15-CC

 
Part Number
ZFL-20X15-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.08

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow (Female Adapter) Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Nominal of Thread M2 1/2B(15A)
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)