(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Fittings, for Appliance Connection, Dissimilar Metals Contact Prevention-Fittings, Water Faucet Elbow

Core Fittings, for Appliance Connection, Dissimilar Metals Contact Prevention-Fittings, Water Faucet Elbow

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment attachment parts of lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZL-15-CC
ZL-20-CC
ZL-20X15-CC
ZL-25-CC
ZL-25X20-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2

SGD 14.69

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)-

SGD 16.37

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)-

SGD 21.59

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)

SGD 22.90

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)-

SGD 28.39

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)