(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Fitting, for Lined Steel Pipe Connection, Tee

Core Fitting, for Lined Steel Pipe Connection, Tee

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·For branching of lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-15-CC
T-20-CC
T-25-CC
T-32-CC
T-40-CC
T-50-CC
T-65-CC
T-80-CC
T-100-CC
T-125-CC
T-150-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.09

1 Piece(s) 7 Day(s) or more 1/2B(15A)

SGD 8.74

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 11.82

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 15.93

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 18.86

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 25.11

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 51.11

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 74.25

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 120.04

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 267.38

1 Piece(s) 10 Day(s) or more 5B(125A)

SGD 414.99

1 Piece(s) 7 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)