(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Transparent PC Core Fitting, Normal Type Lining Pipe Connection TPC Series Elbow

Pre-Sealed Transparent PC Core Fitting, Normal Type Lining Pipe Connection TPC Series Elbow

[Features]With pre seal transparent PC core fitting, defects during installation can be visually checked. Furthermore, installation completion can be seen at a glance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-TPC-L-15
P-TPC-L-20
P-TPC-L-25
P-TPC-L-32
P-TPC-L-40
P-TPC-L-50
P-TPC-L-65
P-TPC-L-80
P-TPC-L-100
P-TPC-L-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.59

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 9.47

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 12.84

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 19.24

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 22.24

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 32.26

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 70.50

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 107.77

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 163.33

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 392.50

1 Piece(s) 10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)