(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Preseal Core Joint, Insulation Type, for Device Connection (Fitting for Prevention of Contact Between Dissimilar Metals), ZF Series, Male Adapter, Reducing Tee

Preseal Core Joint, Insulation Type, for Device Connection (Fitting for Prevention of Contact Between Dissimilar Metals), ZF Series, Male Adapter, Reducing Tee

[Features]·Easy installation with pre seal core fitting. / Reduces torque for large-diameter screw-in. / No more leakage of seal material into pipes. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-ZFT-20X15-CC

 
Part Number
P-ZFT-20X15-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.48

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Qi (Female Adapter) Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 3/4B(20A) Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)