(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core Fitting, Insulation Type, Z Series for Device Connection, Water Faucets Z, Water Faucet Elbow

Pre-Sealed Core Fitting, Insulation Type, Z Series for Device Connection, Water Faucets Z, Water Faucet Elbow

[Features]·Easy installation with pre seal core fitting. / Reduces torque for large-diameter screw-in. / No more leakage of seal material into pipes. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-ZL-15-CC
P-ZL-20-CC
P-ZL-20X15-CC
P-ZL-25-CC
P-ZL-25X20-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2

SGD 14.69

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)-

SGD 16.37

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)-

SGD 21.59

1 Piece(s) 10 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)

SGD 23.03

1 Piece(s) 10 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)-

SGD 29.62

1 Piece(s) 10 Day(s) or more Screw⇔Screw Different Diameter1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)