(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, Socket with Different Diameters

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, Socket with Different Diameters

[Features]·Easy installation with pre seal core fitting. / Reduces torque for large-diameter screw-in. / No more leakage of seal material into pipes. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-RS-20X15-CC
P-RS-25X15-CC
P-RS-25X20-CC
P-RS-32X20-CC
P-RS-32X25-CC
P-RS-40X15-CC
P-RS-40X20-CC
P-RS-40X25-CC
P-RS-40X32-CC
P-RS-50X20-CC
P-RS-50X25-CC
P-RS-50X32-CC
P-RS-50X40-CC
P-RS-65X20-CC
P-RS-65X25-CC
P-RS-65X32-CC
P-RS-65X40-CC
P-RS-65X50-CC
P-RS-80X20-CC
P-RS-80X25-CC
P-RS-80X32-CC
P-RS-80X40-CC
P-RS-80X50-CC
P-RS-80X65-CC
P-RS-100X20-CC
P-RS-100X25-CC
P-RS-100X32-CC
P-RS-100X40-CC
P-RS-100X50-CC
P-RS-100X65-CC
P-RS-100X80-CC
P-RS-125X100-CC
P-RS-150X100-CC
P-RS-150X125-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 8.67

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)3/4B(20A)

SGD 9.91

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)-

SGD 9.91

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)-

SGD 11.91

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)-

SGD 11.91

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)-

SGD 14.90

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1/2B(15A)-

SGD 14.90

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)-

SGD 14.40

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)-

SGD 14.40

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)-

SGD 18.50

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)-

SGD 18.50

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)-

SGD 17.83

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)-

SGD 17.83

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)-

SGD 38.41

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)3/4B(20A)-

SGD 38.41

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)-

SGD 38.41

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/4B(32A)-

SGD 36.48

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)-

SGD 36.48

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)-

SGD 51.86

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)-

SGD 51.86

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)-

SGD 51.86

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)-

SGD 51.86

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)-

SGD 49.31

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)-

SGD 49.31

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)-

SGD 90.72

1 Piece(s) 10 Day(s) or more 4B(100A)3/4B(20A)-

SGD 90.72

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)-

SGD 90.72

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)-

SGD 90.72

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)-

SGD 90.72

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)-

SGD 86.24

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)-

SGD 86.24

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)-

SGD 146.98

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)-

SGD 206.76

1 Piece(s) 10 Day(s) or more 6B(150A)4B(100A)-

SGD 206.76

1 Piece(s) 10 Day(s) or more 6B(150A)5B(125A)-

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)